Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

83059C Coaxial Adapter, 3.5 mm (m) to 3.5 mm (f), DC to 26.5 GHz

Sold By:

Starting From US$ 363

Typical Configuration  

Typical Configuration

83059C Coaxial Adapter, 3.5mm Male-Female

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Type

  • Connector Type: 3.5 mm male, 3.5 mm female

Superior RF Performance

  • Return Loss: 32 dB

Features

  • Electrical Length: 23.1 mm (0.91 in)
  • Overall Length: 25.7 mm (1.01 in)
  • Diameter: 10.0 mm (0.39 in)

Description

The Keysight 83059C instrument-grade 3.5-mm coaxial adapter offers outstanding performance to 26.5 GHz. With SWR typically better than 1.05, this adapter is ideal for most connector saver and interconnect needs.