Here’s the page we think you wanted. See search results instead:


Contact an Expert

83059A Coaxial Adapter, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz

Sold By:

Starting From US$ 347

Typical Configuration  

Typical Configuration

83059A Coaxial Adapter, 3.5mm Male-Male

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • Connector Type: 3.5 mm male, 3.5 mm male

Superior RF Performance

  • Return Loss: 32 dB



The Keysight 83059A instrument-grade 3.5-mm male coaxial adapter offers outstanding performance to 26.5 GHz. With SWR typically better than 1.05, this adapter is ideal for most connector saver and interconnect needs.