Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

83051A Microwave System Amplifier, 45 MHz to 50 GHz

Sold By:

Starting From US$ 24,993

Typical Configuration  

Typical Configuration

83051A Preamplifier, 0.045-50 GHz, 23 dB Gain TAC

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF performance

  • Gain of more than 23dB
  • P1dB of more than 8dBm (to 45GHz),6dBm (to 50GHz)
  • Noise figure of less than 12dB to 2GHz,6dB to 26.5GHz,10 to 50GHz (typ)

Connectors Type

  • Rf connectors: 2.4mm(f)
  • DC Detector output connector: BNC (f)

Bias Option

Description

The Keysight 83051A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 45 MHz to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.