Here’s the page we think you wanted. See search results instead:


Contact an Expert

83050A Microwave System Amplifier, 2 GHz to 50 GHz

Sold By:

Starting From US$ 29,425

Typical Configuration  

Typical Configuration

83050A Amplifier, 2-50 GHz, 21 dB at 40 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF performance

  • Gain of more than 21dB
  • P1dB of more than 15dBm (to 40GHz),13dBm (to 50GHz)
  • Noise figure of less than 6dB to 26.5GHz,10 to 50GHz (typ)

Connectors Type

  • Rf connectors: 2.4mm(f)
  • DC Detector output connector: BNC (f)

Bias Option


The Keysight 83050A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.