Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

83006A Microwave System Amplifier, 10 MHz to 26.5 GHz

Sold By:

Starting From US$ 6,898

Typical Configuration  

Typical Configuration

83006A Amplifier, 0.01-26.5 GHz, 20 dB gain

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF performance

  • Gain of more than 20dB
  • P1dB of more than 13dBm to 20GHz
  • Noise figure of less than 13dB to 0.1GHz, 8dB to 18GHz, 13dB to 26.5GHz (typ)

Connectors Type

  • Rf connectors: 3.5mm(f)

Bias Option

Description

The Keysight 83006A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifierprovides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 10 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.

For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.