Here’s the page we think you wanted. See search results instead:


Contact an Expert

81200 Data Generator/Analyzer Platform

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Scalable and upgradeable platform

  • Generator and analyzer up to 200 Mb/s, up to 675 Mb/s and up to 2.7 Gb/s
  • up to 128 RZ channels (doubles for NRZ channels up to 200 Mbit/s)
  • Remote Interfaces: LAN, GPIB
  • Programming Interfaces: SCPI, Plug & Play drivers for easy programming

Pattern capabilities:

  • Hardware generated PRBS or PRWS up to 2^15-1 or up to 8 Mbit memory per channel
  • Pattern formats: RZ, R1, NRZ, DNRZ
  • Sequencing with 5 looping levels (nested loops)
  • Branching on internal and external events


  • Measurement modes: capture, error count, error capture
  • Measurement result displays: state list, waveform viewer, bit-error-rate


The Keysight 81200 data generator/analyzer platform is the right choice for you if you are an engineer in R&D or manufacturing performing functional and parametric tests on digital subsystems, ICs, or boards.

The 81200 is a flexible and scaleable platform offering up to 240 channels (at 333MHz) and a frequency range of 1kb/s to 2.7Gb/s. It is freely configurable to fit your application needs either as a stand alone data generator, a platform with any number of generator and analyzer channels or the modules can be integrated into other standard VXI test platforms.

With up to 8Mbit memory depth per channel and full control of the pulse parameters for each individual channel you can really stress your DUT. The 81200 is the ideal tool throughout the design verification process from first turn-on through operational check and characterization of design margins, to detailed analysis of critical parts of your design.

For complete details, click on one of the links in the right-hand column.

Windows is a U.S. registered trademark of Microsoft Corp.