Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

1CN018A
Handle Kit 88.1mm H (2U) - Two Front Handles 

Handle Kit 88.1mm H (2U) - Two Front Handles

1CN018A
Two front handles
1CP011A
Rackmount Flange and Handle Kit 88.1mm H (2U) - Two Brackets and Front Handles 

Rackmount Flange and Handle Kit 88.1mm H (2U) - Two Brackets and Front Handles

1CP011A
Two brackets and front handles

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available Applications for BERTs and Pulse Pattern Generators 

    Applications for BERTs and Pulse Pattern Generators

    • High-speed digital computing and backplane test
    • Optical transceiver test solutions
    • Solutions for R&D and manufacturing
    • Test Automation software for compliance and characterization
    • PCIe, USB, DisplayPort, MIPI etc

  • 54855A Product Photograph 54855A Infiniium Oscilloscope [Obsolete] 

    54855A Infiniium Oscilloscope [Obsolete]

    54855A Infiniium oscilloscope and InfiniiMax 1134A probing system, provides full real-time bandwidth of up to 6 GHz and is supported on every channel by the 20 GSa/s sample rate.

  • no image available Data Generators + Analyzers 

    Data Generators + Analyzers

    Data Generators & Analyzers, test fixture, accessories...