Here’s the page we think you wanted. See search results instead:


Contact an Expert

71500A Microwave Transition Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • DC to 40 GHz with two channels
  • Time domain measurements with FFTs
  • Up to 1 ps delta time accuracy
  • IBASIC for measurement programs


The 71500A microwave transition analyzer is a two-channel sampler-based time-domain instrument for making stimulus-response measurements from DC to 40 GHz. It is ideal for characterizing components and systems in a benchtop environment. You can measure rise and fall times, time delay, peak and average power, group delay, AM to PM conversion, and much, much more. All functions of the 71500A are programmable. In addition, custom application-specific interfaces can be developed for Keysight Instrument BASIC and run internally. This use of IBASIC eliminates the need for an external controller in many applications.