Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

70907B External Mixer Interface Module

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Provides the Keysight 11974 preselected mixers with a swept LO signal and a tune and span signal
  • Compatible with the Keysight 11970 series preselected millimeter mixers
  • Allows multiple external mixers to be selected with softkeys

Description

The 70907B external mixer interface module (EMIM) is the interface needed to use the Keysight 11974 series preselected millimeter mixers with Keysight 70000 modular spectrum analyzers. The 70907B provides the 11974 mixers with a swept LO signal and a tune and span signal. The 11974 mixers return an IF signal to the 70907B, where it is converted to 21.4 MHz and output to an IF module. The 70907B external mixer interface module is also compatible with the 11970 series millimeter mixers, which extend to 110 GHz, and with millimeter mixers from other manufacturers, which extend to 325 GHz. (Other mixer series are not preselected.) A Keysight 70907A can be upgraded to the 70907B with the 70907A K74 upgrade kit. The kit can be installed by the customer in about one hour. The 70000 LO module (70900A or B) must meet certain date code requirements.