Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

70428A Microwave Source Module

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 70428A microwave source module can add microwave source capacity to your MMS system if four slots in the system are available. The Keysight 70428A microwave source module makes an excellent substitute LO for your radar system, phase noise measurement system, or test source for microwave receiver testing. It provides the lowest AM phase noise of any commercially available microwave source and provides up to +16 dBm of output power. The Keysight 70428A requires either the Keysight 70001A mainframe or the Keysight 70004A display. 

  • Microwave source with excellent phase noise
  • Output frequency range 2.4 to 25.8 GHz
  • Frequency resolution of 600 MHz
  • Optional frequency resolution of 0.1 Hz