Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

70205A System Display

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Compact 3-slot module
  • Softkeys establish an interactive front panel for the modular instrument
  • Full instrument control
     

Description

The 70205A graphic display is a 3-slot wide module that is ideally suited for applications in which space, size, and weight requirements are stringent. It is small yet gives full control of the modular instruments in your system. Softkeys organized in a menu structure establish an interactive front panel for the modular instrument. Results from up to four independent measurement systems may be shown and simultaneously updated on a single display, and one display may be used to control multiple systems. Without a display in the system, a computer must be used to control the instruments. The display can be separated from the MMS instruments by up to 1 kilometer of MSIB cable for use as a remote manual interface.