Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

70100A Power Meter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Automatic calibration and zeroing
  • Selectable resolution and duty cycle
  • Save and recall of meter settings
  • Instrumentation accuracy: ±0.02 dB or ±0.5%
  • Frequency range: 100 kHz to 110 GHz sensor dependent
  • Power Range: -70 to +44 dBm, sensor dependent
  • Compatible with the 8480 series of power sensors
  • 1 year standard warranty

Description

The Keysight 70100A is a single-slot power meter module with features and capabilities similar to the 437B power meter. As part of the Modular Measurement System (MMS), it is ideal where many power meters are required for a test system.

The 70100A is compatible with the 8480 series of power sensors.