Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

66309D Dual Mobile Communications DC Source w/ DVM

Sold By:

Configuration typique  

Configuration typique

66309D Source c.c. pour communications mobiles avec sortie double 15 V/3 A,12 V/1,5 A et GPIB DVM.

  • 66309D-230 Fonctionnement 209-254 V c.a., 50/60 Hz
  • 66309D-0B0 Pas de documentation
  • R-51B-001-Z Garantie de réparation dans les laboratoires Keysight- 3 ans

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

66309D-004 High mode default setting
66309D-007 Extra 5-pin output connectors 2
66309D-0B3 English Printed Service Manual
66309D-0L1 English Printed Users Guide (full documentation on CD-ROM)
66309D-100 DC power supply 87-106VAC operation, 50/60Hz
66309D-120 DC power supply 104-127VAC operation, 50/60Hz
66309D-1CM Rackmount Kit with blank filler panel
66309D-220 DC power supply 191-233VAC operation, 50/60Hz
66309D-230 DC power supply 209-254VAC operation, 50/60Hz
66309D-521 Add solid state output disconnect relays
66309D-8ZJ Removes feet for use in a racked system
66309D-A6J ANSI Z540-1-1994 Calibration
66309D-AXS Rackmount Kit for side by side mounting
66309D-UK6 Commercial calibration certificate with test data
14565B
Device Characterization Software with Test Automation 

Device Characterization Software with Test Automation

14565B
Device Characterization Software W/Test Automation-Includes battery drain analysis on supported hardware
1CM021A
Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting 

Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting

1CM021A
Side-by-side mounting

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • Agilent 66309B Product Photograph 66309B Dual Mobile Communications DC Source 

    66309B Dual Mobile Communications DC Source

    The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery...

  • Agilent 66311B Product Photograph 66311B Mobile Communications DC Source, 15V, 3A 

    66311B Mobile Communications DC Source, 15V, 3A

    The Keysight 66311B mobile communications DC source provides fast transient, exceptional sourcing, and precision measurement.

  • Agilent 66311D Product Photograph 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolète] 

    66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolète]

    The Keysight 66311D mobile communications DC source provides high throughput, exceptional sourcing, and precision measurement

  • Agilent 66312A Product Photograph 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolète] 

    66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolète]

    The Keysight 66312A Dynamic Measurement dc Source provides dynamic measurement and...

  • Agilent 66319B Product Photograph 66319B Dual Mobile Comm DC Source w/ Battery Emulation 

    66319B Dual Mobile Comm DC Source w/ Battery Emulation

    The Keysight 66319B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66319D Product Photograph 66319D Dual Mobile Comm DC Source Battery Emulation, DVM 

    66319D Dual Mobile Comm DC Source Battery Emulation, DVM

    Keysight 66319D dual output mobile communications DC source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66321B Product Photograph 66321B Mobile Comm DC Source w/ Battery Emulation 

    66321B Mobile Comm DC Source w/ Battery Emulation

    The Keysight 66321B mobile communications dc source provides fast transient response, exceptional sourcing, output resistance programming, and precision measurement.

  • Agilent 66321D Product Photograph 66321D Mobile Comm DC Source w/ Battery Emulation, DVM 

    66321D Mobile Comm DC Source w/ Battery Emulation, DVM

    The Keysight 66321D mobile communications DC source provides fast transient response, exceptional sourcing, output resistance programming, and precision measurement.

  • Agilent 66332A Product Photograph 66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A 

    66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A

    The Keysight 66332A Dynamic Measurement dc Source provides dynamic measurement...

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...