Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

6296A Power Supply

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Un produit de remplacement est disponible:

Description

The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies is available in 100 Watt and 200 Watt power ranges. All models have individual 10-turn voltage and current controls.

  • Remote sensing and programming
  • Auto-series, auto-parallel, and auto-tracking
  • Front and rear output terminals
  • Floating output to serve as positive or negative source
  • 180 Watt output
  • Output ratings (0 - 55°C): 0-60 V, 0-3 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 500 uV rms, 25 mV peak-to-peak; CC: 3 mA rms
  • Line regulation: 0.01% + 1 mV, 0.05% + 1 mA
  • Load regulation: 0.01% + 1 mV, 0.05% + 1 mA
  • Physical Specifications: Weight: 11.3 kg (25 lb); Dimensions: 210 mm W x 131 mm H x 435 mm D (8.25 in x 5.16 in x 17.13 in)