Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6268B dc Power Supply

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds in a compact, full rack width package.

  • Over-voltage protection
  • Analog programmable
  • Remote sensing
  • Auto-series, auto-parallel, and auto-tracking operation
  • <50us load transient recovery
  • Output ratings (0 - 55 deg C): 0-40 V, 0-30 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 1 mV rms, 5 mV peak-to-peak; CC: 20 mA rms
  • Load regulation: 0.01% + 200 uV, 0.02% + 2 mA
  • Line regulation: 0.01% + 200 uV, 0.02% + 2 mA
  • Physical Specifications: Weight: 34.4 kg (76 lbs); Dimensions: 483 mm W x 173 mm H x 479.4 mm D (19 in x 6.81 in x 18.88 in)