Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

6228B Power Supply

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation, each supply can deliver the maximum-rated output voltage or current of each section.

  • Dual power supply
  • Auto-series, auto-parallel operation
  • Auto-tracking
  • Output ratings (0 - 55 deg C): 0-50 V, 0-1 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 250 uV rms, 4 mV peak-to-peak; CC: 250 uA rms, 2 mA peak-to-peak
  • Load regulation: 0.01% + 1 mV, 0.01% + 250 uA
  • Line regulation: 1 mV, 100 uA
  • Physical Specifications: Weight: 11 kg (24 lb)