Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aucun remplacement pour ce produit.

Description

NOTE: This product is discontinued and there is no recommended replacement.

The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra protection when a fault condition requires an emergency shutdown.

  • Relay accessories to isolate load from dc output
  • Switch and sequence power and sense leads
  • For complete details, click on the Data sheet link