Here’s the page we think you wanted. See search results instead:


Contact an Expert

59307A VHF Switch

Product Status: Obsolete | View Service Options
This product is no longer available


The Keysight 59307A VHF Switch provides two single-pole 4-throw switches controlled from front-panel pushbuttons or remotely from an HP-IB interface. Designed to maintain fast pulse transition times, the 59307A is a dc-to-500-MHz 50-ohm switch.

Switches are independent and bidirectional for optimum use in multiplexing 50-ohm signal lines into measuring instruments. The 59307A accepts outputs from synthesizers, pulse generators, or other sources, and routes these outputs to various points. It can switch a standard delay, frequency, or voltage into a measurement loop for system calibration purposes.

  • Local-reset pushbutton allows immediate operator control
  • Front-panel pushbuttons simplify set-up
  • HP-IB allows remote control
  • Front panel lights give quick state indication
  • Matched delays through switches