Here’s the page we think you wanted. See search results instead:


Contact an Expert

5529U Dynamic Calibrator - Upgrade Kit

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:


The Keysight 5529U kit provides an upgrade path from the Keysight 5528A Dynamic Calibrator system to the Keysight 5529A Dynamic Calibrator system. The resulting system has the same performance as a new Keysight 5529A, except for axis velocity, which remains the same as the original Keysight 5528A. The kit includes the Keysight 10887B PC calibrator board and software, the Keysight 10886A PC compensation board, and the Keysight 10883B cable upgrade kit.

The Keysight 5529A precision laser calibration system can be configured to meet the unique physical layout and measurement requirements of individual applications, and its laser accuracy is ideal for machine calibration applications.

  • Cost-effective upgrade to higher performance Keysight 5529A
  • Easy-to-install plug-in boards speed updating
  • Complete kit includes cables and software