Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Description

The Keysight 55281B Linear/Angular Measurement Kit is part of the Keysight 5530 Laser Calibration System and enables the system to measure both linear velocity along a machine's travel path as well as rotation about an axis perpendicular to the axis of motion (pitch and yaw). 

  • Rugged, thermally stable optics encased in stainless steel
  • Fundamental optical resolution of one half wavelength (316.5 nm, 12.5 µin)
  • Simplified installation and alignement of optics