Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

55281A Angular Optics Kit

Vendu par:
  • Keysight - Appeler pour connaître la disponibilité

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Produits associés et solutions

  • Agilent 5530 Dynamic Calibrator 5530 Laser Calibration System 

    5530 Laser Calibration System

    The Keysight 5530 Laser Calibration System offers the highest accuracy available for measuring, calibrating and validating precision machine tool and coordinate-measuring-machine (CMM) equipment.

  • 10770A Angular Interferometer 10770A Angular Interferometer 

    10770A Angular Interferometer

    The Keysight 10770A angular interferometer is a high accuracy plane mirror interferometer ideal for use in precision calibration applications.

  • 10771A Angular Reflector 10771A Angular Reflector 

    10771A Angular Reflector

    The Keysight angular reflector is typically used in combination with the 10770A angular interferometer and is primarily for the Keysight 5530 Laser Calibration System.

  • 55280A Linear Measurement Kit 55280A Linear Measurement Kit 

    55280A Linear Measurement Kit

    The Keysight 55280A Linear Measurement, used with the Keysight 5530 Laser Calibration System, includes the optical equipment needed to measure linear distance (displacement) and velocity...

  • Agilent 55280B Product Photograph 55280B Linear Measurement Kit 

    55280B Linear Measurement Kit

    The Keysight 55280B Linear Measurement Kit is part of the 5530 Laser Calibration System and enables the system to measure linear displacement and...