Highlights

The Keysight 55280B Linear Measurement Kit is part of the 5530 Laser Calibration System and enables the system to measure linear displacement and velocity along a machine's travel path. The purpose of this measurement is to document capability and, when possible, improve positioning accuracy along an axis for any machine that requires positioning accuracy and velocity control.

The 55280B is same as 55280A except 55280B does not comes with the transit case. Please refer to 55280A for key features and specifications.

Key Specifications

View More
55280B Linear Measurement Kit

Interested in a 55280B?

Want help or have questions?