Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

5517C-003 3mm output beam diameter
5517C-009 9mm output beam diameter
5517C-030 Replace standard feet with 3 electrically insulated feet
5517C-031 Replace Standard Feet with Referenced Foot
5517C-038 Delete standard mounting
5517C-0BN Add operation and service manual
5517C-A6J ANSI Z540-1-1994 Calibration
5517C-AV4 User's manual
5517C-H03 Laser selected for high output power, typically greater-than 300uW
5517C-H05 Laser output power greater-than 240uW
5517C-H07 Laser output power greater-than 400uW

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5F Extended Warranty - Return to Keysight - 5 years
R-51B-001-F Return to Keysight Warranty - 3 years

Contact Keysight for option pricing.