HIGHLIGHTS

General

  • maximum velocity with linear optics: 400 mm/s
  • reference frequency: 1.5 to 2.0 MHz
  • weight: 5.5 kg (12 lb)
  • warmup time: < 10 minutes

Laser Beam

  • diameter: 6 mm
  • minimum output power: 180 µW
  • maximum output power: 1 mW
  • beam height: 55.1 mm

Input Power Requirement

  • +15 V ± 0.3 V at 2.5 A maximum
  • -15 V ± 0.3 V at 0.02 A maximum

The Keysight 5517A is used primarily in VME and PC-based laser interferometer systems where the velocity of motion is slower such as machine tool applications. Please contact Keysight for custom requirements.

Learn more about Laser Interferometer Position Measurement Systems.

Key Specifications

Beam height (mm)
55.1
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
411
Output power (higher power option available) (�W)
> 180
Reference frequency (MHz)
1.5 to 2.0
Warm-up time* if fan is connect to vent body (min)
< 10
Beam height (mm)
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
Output power (higher power option available) (�W)
Reference frequency (MHz)
Warm-up time* if fan is connect to vent body (min)
55.1
411
> 180
1.5 to 2.0
< 10
View More
Beam height (mm):
55.1
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used:
411
Output power (higher power option available) (�W):
> 180
Reference frequency (MHz):
1.5 to 2.0
Warm-up time* if fan is connect to vent body (min):
< 10
5517A_21

Interested in a 5517A?

Want help or have questions?