Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

53305A Phase Analysis Software

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

Imagine Your Counter Doing MORE…
“I never expected a frequency counter to do so much so fast!”
53200 Family of RF and Universal Frequency Counter/Timers

The 53230A Universal Frequency Counter/Timer offers continuous/gap-free measurements for basic modulation domain analysis.

Please note this software has not been updated and will only run on the Windows 3.1 operating system.

Available for any IBM-compatible PC, the Keysight 53305A software includes an easy-to-use interface. Instrument measurement functions are combined with Microsoft(R) Windows-based analysis routines that measure and display frequency, and frequency deviation. Analyze settling time characteristics, view histograms and statistics, or perform an FFT to get phase noise and jitter spectrum.

Please download the 53305A demonstration software from the link on this page. The demo will show you how the 53305A phase analyzer software and the 53310A modulation domain analyzer can be configured to make frequency and phase measurements on various RF components in your communications design. Examples include measuring the total integrated noise power over the modulation bandwidth, examining the phase deviation (phase trajectory) of the RF transmission, and looking at phase modulation frequencies and spurs.

Right click on the demo zip file and save the file on your hard drive. Note: This is a compressed file. You will need a program such as WinZip or PKUnzip to extract the archive once you have saved the file.