Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

478A Coaxial Thermistor Mount

Sold By:

Starting From US$ 5,829

Typical Configuration  

Typical Configuration

478A Coaxial Thermistor Mount, 10 MHz to 10 GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

478A-910 English language operating manual, printed US$ 22
478A-ABA English language user guide; printed US$ 0
478A-H13 Freq range 100KHz to 1GHz, max SWR 1.8 to 300KHz, 1.3 to 1GHz, std lab cal at 13 freqs US$ 1,559
478A-H55 Freq range 1MHz to 1GHz, max SWR 1.3 US$ 440
478A-H63 Freq range 100kHz to 1GHz, max SWR 1.8 to 300kHz, 1.3 to 1GHz US$ 456
478A-H72 Freq range 1MHz to 1GHz, max SWR 1.2 US$ 473
478A-H73 Freq range 1MHz to 100MHz, max SWR 1.1 except 1.05 at 50MHz US$ 502
478A-H75 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz US$ 440
478A-H76 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz US$ 857
478A-H83 1MHz to 1GHz, SWR 1.05 at 50MHz. Std lab cal 1, 3, 10, 30, 50, 100, 300, 1000 MHz US$ 446
478A-H93 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz and 100MHz US$ 913

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 532
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 1,000
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 217

Prices are subject to change without notice.

Related Products & Solutions

  • 432A Analog Power Meter 432A Analog Power Meter [Obsolete] 

    432A Analog Power Meter [Obsolete]

    The 432A power meter is enhanced by the N432A.

  • N432A Thermistor Power Meter N432A Thermistor Power Meter 

    N432A Thermistor Power Meter

    • Frequency range: 100 kHz to 18 GHz (sensor dependent)
    • Dynamic range: -30 dBm to +10 dBm
    • High Accuracy (≤ 0.1% ± 0.5 uW), excellent for 1 mW transfer calibration (with 478A-H75/H76)
    • Built-in 6.5 digits ADC