Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

438A Dual Sensor Power Meter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Two power sensors for multi-port measurement
  • Ratio mode for measuring gain compression
  • Programmable high and low power limits for unattended power monitoring
  • Frequency: 100 kHz to 26.5 GHz
  • Power Range: -70 to +44 dBm
  • Dynamic Range: 50 dB
  • Measurement Modes: A, B, A-B, B-A, A/B, B/A

Description

The Keysight 438A power meter is a dual-channel power meter designed specifically for ATE systems. The compact front panel saves critical rack space, while the dual-channel design allows simple and accurate measurements of the ratio and difference of power levels from two separate sensors. This meter is compatible with the 8480 series of power sensors.

GPIB capability is standard on the 438A. For U.S. Air Force Modular Automatic Test Equipment (MATE) system application, Option 700 provides the 438A with the internal capability to be controlled by the MATE Control Interface Intermediate Language (CIIL).

  • Two power sensors for multi-port measurement
  • Ratio mode for measuring gain compression
  • Programmable high and low power limits for unattended power monitoring
  • Frequency: 100 kHz to 26.5 GHz
  • Power Range: -70 to +44 dBm
  • Dynamic Range: 50 dB
  • Measurement Modes: A, B, A-B, B-A, A/B, B/A

For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors.