Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

437B High Performance Single Channel Average Power Meter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

The Keysight 437B power meter is a low-cost, high-performance, single-channel, programmable, average power meter compatible with the 8480 family of power sensors. Depending on which power sensor is used, the 437B can measure from -70 dBm (100pW) to +44 dBm (25W) at frequencies from 100 kHz to 110 GHz.

Designed for the ATE systems and demanding benchtop measurements, the 437B power meter makes fast, accurate, and reliable average power measurements. Only three inches high and half rack wide, the 437B minimizes the use of critical rack space in ATE systems. The advanced plastics technology used in the 437B cabinet combines the light weight of plastic with the shielding effectiveness of metal, making the 437B the only power meter to meet MIL-STD-461C EMI specifications. 

  • Power reference for automatic calibration and zeroing
  • Duty cycle entry for a convenient peak power representation of the measurement average power
  • Ten preloaded sensor card factors versus frequency
  • Frequency Range: 100 kHz to 110 GHz
 For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors