Here’s the page we think you wanted. See search results instead:


Contact an Expert

346C Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB

Sold By:

Starting From US$ 3,184

Typical Configuration  

Typical Configuration

346C 10 MHz to 26.5 GHz 346 Series Noise Source nominal ENR 15dB

  • 346C-100 APC 3.5 (m) connector
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: 10 MHz to 26.5 GHz
  • VSWR: < 1.35:1
  • Connectors: BNC (f) input bias / 3.5 mm (m)
  • Low SWR for reducing noise figure measurement uncertainty
  • Individually calibrated ENR values at specific frequencies
  • Calibration supplied on floppy disk for easy loading into NFA Series Noise Figure Analyzers


The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.