346B Noise Source, 10 MHz to 18 GHz, nominal ENR 15 dB
Sold By: |
|
---|
Starting From US$ 2,556
Typical Configuration
Typical Configuration
346B 10 MHz to 18 GHz 346 series noise source nominal ENR 15dB
- 346B-H01 APC 3.5(m) connector with 21 dB nominal ENR
- 346B-910 Extra operating manual(s)
- R-51B-001-C Return to Keysight Warranty - 1 year
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Frequency range: 10 MHz to 18 GHz
- VSWR: < 1.3:1
- Connectors: BNC (f) input bias / 3.5 mm (m)
- Low SWR for reducing noise figure measurement uncertainty
- Individually calibrated ENR values at specific frequencies
- Calibration supplied on floppy disk for easy loading into NFA Series Noise Figure Analyzers
Description
The Keysight 346B noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 18 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. The 346B's high ENR, low SWR, and variety of connectors make it a general-purpose noise source. Add special option H01 for high ENR (21 dB typical) to measure high noise figure devices, or option H42 for measuring Direct Broadcast Satellite (DBS) low noise block converters.