Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1671G Standalone Logic Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • 102 channel portable logic analyzer
  • 500 MHz timing speed
  • 150 MHz state speed
  • Memory: 64 K standard, 256 K or 2 M optional
  • Optional 2-channel oscilloscope or 32 channel pattern generator

Description

The Keysight 1671G offers solid logic analyzer performance at an attractive price.

Deep memory options let you capture more data and save you from having to set up complex triggers. The integrated oscilloscope option lets you view analog and digital signals simultaneously. The integrated pattern generator option lets you stimulate a device under test while you capture its response with the logic analyzer.