Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16715A Timing and State Module

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 167 MHz state speed
  • 667 MHz timing speed
  • 2 M memory per channel
  • 68-channels per module

Description

The Keysight 16715A, 167 MHz state and 667 MHz timing logic analyzer module, offers high performance state and timing analysis features for your future digital designs. 2M of acquisition memory is available on each channel to capture the information you need to link the symptom of a problem with the cause. Utilizes Keysight's breakthrough VisiTrigger™ technology.