Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16712A Timing and State Module

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • State and timing analysis through the same probe
  • Capture up to 204, 128K deep channels simultaneously
  • Refer to data sheet for more information

Description

Currently available products with similar or more advanced capabilities can be found at: Logic Analyzer Measurement Modules

The Keysight 16712A, 100 MHz state and 500 MHz timing analysis module, offers industry standard state and timing analysis features at an affordable price. With this module, there is no need to connect special probes to view timing activity. All channels perform either state or timing functions. Set up your analyzer to perform simultaneous, fully time-correlated state analysis on some channels and timing analysis on the rest.