Here’s the page we think you wanted. See search results instead:


Contact an Expert

11970Q Waveguide Harmonic Mixer, 33 to 50 GHz

Sold By:

Starting From US$ 6,012

Typical Configuration  

Typical Configuration

11970Q 33-50 GHz Waveguide Harmonic Mixer

  • 11970Q-C01 Improved EMC radiated susceptibility
  • 11970Q-UK6 Commercial calibration certificate with test data
  • 11970Q-009 Connection Kit - 3 SMA cables (5061-5460 OPT 009)
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Flat frequency response
  • Low conversion loss
  • No bias or tuning adjustments
  • 100 mW safe input level


The Keysight 11970Q waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.

The 11970Q extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the Q-band (33 to 50 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).

An external diplexer is required to connect the 11970Q with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13, or from OML, Inc as model number DPL.313B.

Contact your Keysight sales representative for ordering the N9029AE13.