Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11968E Manual Equipment Testing Turntable

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 11968E manually operated, non-metallic turntable is suitable for both indoor and outdoor use. It is especially useful in cost sensitive, such as pre-compliance testing.

  • Nonmetallic manual equipment testing turntable
  • Suitable for both indoor and outdoor use
  • Useful in cost sensitive applications
  • Diameter: 1.2 m (4 ft)
  • Height: 76 mm (3 in)
  • Maximum Load: 455 kg (1000 lb)