Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11967A Current Probe, 15 kHz to 50 MHz

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 11967A current probe is designed for MIL-STD-461A/B/C CE-03 measurements of conducted emissions on power lines and has a constant transfer impedance of 0.5 ohm (2 dB) from 50 kHz to 50 MHz.

This current probe is not a general oscilloscope probe; it is an EMI accessory only.

  • MIL-STD-461A/B/C CE-03 measurements
  • Constant transfer impedance of 0.5 ohm (±2 dB) from 50 kHz to 50 MHz
  • Max Primary Power: 350 A, DC to 60 Hz
  • Aperture Diameter: 25 mm (1 in.)
  • Connector: Type-N (f)