Here’s the page we think you wanted. See search results instead:


Contact an Expert

11966I Waveguide Horn Antenna, to 2GHz

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.


The Keysight 11966I horn covers the RF range and is very useful as a receiving antenna for MIL-STD emissions tests. Its high power handling capability also makes it an excellent transmitting antenna for susceptibility/immunity tests.

  • Useful as a receiving antenna for MIL-STD emissions tests
  • Excellent transmitting antenna for susceptibility/immunity tests
  • Frequency Range: 200 MHz to 2 GHz
  • Maximum Continuous Power: 800 Watts
  • VSWR (average): 1.6:1
  • Impedance: 50 ohm
  • Connector: Type-N (f)
  • Mounting Base: 1/4 inch x 20 female threads