Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11930B Power Limiter, 5 MHz to 6 GHz, Type-N

Sold By:

Typical Configuration  

Typical Configuration

11930B Type-N limiter, 5 MHz-6 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: België (Nederlands)

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.

Key Features & Specifications

Superior RF Performance

  • Frequency range: 5 MHz to 6 GHz
  • Insertion loss: 1.0 dB to 16 MHz to 3 GHz, 1.5 dB to 6 GHz
  • Return loss: 21 dB 16 MHz to 3 GHz, 17 dB 3 GHz to 6 GHz
  • Maximum input power levels: 3 Watts (continuous), 6 Watts (pulse, 30 ms pulse width, 10% duty cycle)
  • Limiting threshold: 30 dBm, typical
  • Maximum dc volt: 30 V
  • Maximum input power levels: 3 Watts (continuous), 6 Watts (pulse, 30 ms pulse width, 10% duty cycle)

Description

The Keysight 11930B limiter provides input protection for a variety of RF and microwave instrumentation. Failure mode for the limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage. The Keysight 11930B provides the same protection to spectrum analyzers and sources. At even greater power levels, failure mode for limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage.

The Keysight 11930B is furnished with a type-N connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.