Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11930A Power Limiter, DC to 6 GHz, APC-7

Sold By:

Typical Configuration  

Typical Configuration

11930A APC-7 limiter, DC-6 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: België (Nederlands)

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.

Key Features & Specifications

  • Frequency range: dc to 6 GHz
  • Insertion loss: 1.0 dB to 3 GHz, 1.5 dB to 6 GHz
  • Return loss: 22 dB 30 kHz to 3 GHz, 20 dB 3 GHz to 6 GHz
  • Maximum input power levels: 3 Watts (continuous), 6 Watts (pulse, 30 ms pulse width, 10% duty cycle)
  • Limiting threshold: 30 dBm, typical
  • Maximum dc volt: 30 V

Description

The Keysight 11930A limiter provides input protection for a variety of RF and microwave instrumentation. For example, the input circuits of network analyzers may be protected for inputs up to 6 watts peak or 3 watts average power using the Keysight 11930A.

The Keysight 11930A is furnished with an APC-7 (7-mm) connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.