Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11922A Adapter, 1.0 mm (m) to 2.4 mm (m), DC to 50 GHz

Sold By:

Starting From US$ 2,248

Typical Configuration  

Typical Configuration

11922A Adapter, 1.0 mm (m) to 2.4 mm (m), DC to 50 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Measurement accuracy and versatility for 85/110 GHz 1 mm test systems
  • Ease of use for on-wafer and coaxial measurements
  • Insertion loss: 0.7 dB
  • Return loss: 20 dB
  • Maximum CW power: 10 W
  • Repeatability: -35 dB (1.0 mm); -44 dB (2.4 mm)

Description

The Keysight 11922A precision 2.4 millimeter coax in adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and a frequency range from dc to 50 GHz.