Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11904S Adapter Set, 2.4 mm to 2.92 mm, DC to 40 GHz

Sold By:

Starting From US$ 3,025

Typical Configuration  

Typical Configuration

11904S 2.4 mm to K adapter set, complete

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

11904S-ABA English user manual, printed US$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 11904A_1 Product Photograph 11904A Adapter, 2.4 mm (m) to 2.92 mm (m), DC to 40 GHz 

    11904A Adapter, 2.4 mm (m) to 2.92 mm (m), DC to 40 GHz

    The Keysight 11904A is a metrology-grade, 2.4 mm male to 2.92 mm male adapter with dc to 40 GHz operation.

  • Agilent 11904C Product Photograph 11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz 

    11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz

    The Keysight 11904C is a metrology-grade, 2.4 mm male to 2.92 mm female adapter with dc to 40 GHz operation.

  • Agilent 11904D Product Photograph 11904D Adapter, 2.4 mm (f) to 2.92 mm (m), DC to 40 GHz 

    11904D Adapter, 2.4 mm (f) to 2.92 mm (m), DC to 40 GHz

    The Keysight 11904D is a metrology-grade, 2.4 mm female to 2.92 mm male adapter with dc to 40 GHz operation.

  • Agilent 11904B_1 Product Photograph 11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz 

    11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz

    The Keysight 11904B is a metrology-grade, 2.4 mm female to 2.92 mm female adapter with dc to 40 GHz operation.