Features superior RF performance with > 24 dB return loss and -40 dB repeatability.

HIGHLIGHTS

The Keysight 11904D is a 2.4 mm female-to-2.92 mm male metrology-grade adapter with DC to 40 GHz operation. It is 17 mm in length and has a diameter of 9 mm.

Type

  • connector type: 2.4 mm female to 2.92 mm male

Superior RF Performance

  • return loss: > 24 dB
  • repeatability: -40 dB

Features

  • electrical length: 11.3 mm (0.45 in)
  • overall length: 17.0 mm (0.67 in)
  • diameter: 9.0 mm (0.35 in)

Extend the Capabilities of Your Product

Want help or have questions?