Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11904C Test Port Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz

Sold By:

Starting From US$ 868

Typical Configuration  

Typical Configuration

11904C 2.4 mm male to 2.92 mm female adapter

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Return Loss: > 24 dB
  • Repeatability: -40 dB

Features

  • Electrical Length: 11.3 mm (0.45 in)
  • Overall Length: 13.3 mm (0.52 in)
  • Diameter: 9.0 mm (0.35 in)

Description

The 11904C is a metrology grade, 2.4 mm male to 2.92 mm female adapter with dc to 40 GHz operation. It is 13.3 mm in length and has a diameter of 9 mm.