Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz

Sold By:

Base Price Rs 63,822

Typical Configuration  

Typical Configuration

11902B 2.4 mm female to APC-7 adapter

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Superior RF Performance

  • Return Loss: >32 dB
  • Repeatability: -56 dB

Features

  • Electrical Length: 38.5 (1.51)
  • Overall Length: 44.8 (1.76)
  • Diameter: 22.0 (0.86)

Description

The Keysight 11902B is a metrology grade, 2.4 mm female to APC-7 adapter with dc to 18 GHz operation.

Learn more about Keysight adapters, 2.4 mm, 2.92 mm