Superior RF performance with > 32 dB return loss and -54 dB repeatability.

HIGHLIGHTS

Connector Type

  • 2.4 mm (m), 3.5 mm (f)

RF Performance

  • return loss at > 32 dB
  • repeatability at -54 dB

Features

  • electrical length: 16.1 mm (0.63 in)
  • overall length: 20.2 mm (0.80 in)
  • diameter: 9.0 mm (0.35 in)

The Keysight 11901C is a metrology grade, 2.4 mm male to 3.5 mm female adapter with DC to 26.5 GHz operation.


 

Extend the Capabilities of Your Product

Want help or have questions?