Features superior RF performance with >26 dB return loss and -44 dB repeatability.

HIGHLIGHTS

The Keysight 11900C is a metrology-grade, 2.4 mm male-to-2.4 mm female adapter with DC to 50 GHz operation.

Superior RF Performance

  • return loss: > 26 dB
  • repeatability: -44 dB

Features

  • electrical length: 12.4 mm (0.49 in)
  • overall length: 17.4 mm (0.69 in)
  • diameter: 9.0 mm (0.35 in)

Learn more about Keysight adapters, 2.4 mm, 2.92 mm.

Extend the Capabilities of Your Product

Want help or have questions?