Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11900A Adapter, 2.4 mm (m) to 2.4 mm (m), DC to 50 GHz

Sold By:

Starting From US$ 791

Typical Configuration  

Typical Configuration

11900A 2.4 mm male to 2.4 mm male adapter

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Type

  • Connector Type: 2.4 mm (m), 2.4 mm (m)

Superior RF Performance

  • Return Loss: >26 dB
  • Repeatability: -44 dB

Features

  • Electrical Length: 12.4 mm (0.49 in)
  • Overall Length: 16.2 mm (0.64 in)
  • Diameter: 9 mm (0.35 in)

Description

The Keysight 11900A is a metrology-grade, 2.4 mm male to 2.4 mm male adapter with dc to 50 GHz operation.