11867A RF Limiter, 10 Hz to 1800 MHz
Sold By: |
|
---|
Starting From US$ 708
Typical Configuration
Typical Configuration
11867A RF limiter, 10 Hz to 1800 MHz
- R-51B-001-C Return to Keysight Warranty - 1 year
- 11867A-0B0 Download the Product Manual from the Keysight website
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Frequency Range: 10 Hz to 1800 MHz
- Insertion loss: < 1.0 dB
- Reflects signals up to 10 watts average power and 100 watts peak power
Description
11867A RF limiter can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. This limiter (10 Hz to 1800 MHz) reflects signals up to 10 watts average power and 100 watts peak power. Insertion loss is less than 0.75 dB.