Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11716C Attenuator Interconnect Kit, SMA

Sold By:

Starting From US$ 374

Typical Configuration  

Typical Configuration

11716C SMA Interconnect Kit

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Provides a wide attenuation range with 1 dB steps
  • Connects any pair of Keysight 8494/95/96 attenuators in series

Description

The Keysight 11716C quickly and conveniently connects 1 dB step and 10 dB step attenuators together to achieve greater dynamic range with 1 dB steps. The Keysight 11716C can be utilized to connect any of the two Keysight 8494/95/96 attenuators in series.