Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 2,590

Typical Configuration  

Typical Configuration

11583C Coax attenuator set of (4) 8493C's

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Maximum frequency: 26.5 GHz

Features

  • Multiple dB attenuators included in one set
  • APC-3.5 connectors
  • Walnut accessory case

Description

The Keysight 11583C contains a set of four 8493C attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8493C are APC-3.5 connectors with a maximum frequency of 26.5 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.